2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

cp 225VA12 HTS tri

Expand Table
EN
1/5
PREVIEW
IDNR
Kurzbeschreibung
DESCSHORT
Langbeschreibung
DESCLONG
EAN
EAN
SUPPLIER_ALT_PID
SUPPLIER_ALT_PID
Artikelnummer des Herstellers
MANUPID
Schutzart (IP, montiert)
AAC108
Schlüsselweite (1)
AAG623 [mm]
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
cp 212VA 4 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M12x1,5 sealing area 3-4.5 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M12x1,5 sealing area 3-4.5 mm sealing area EHEDG 3.5-4.5 mm SW pressure screw 17 mm
4050366460631
158501
cp 212VA 4 HTS tri
IP69
11
cp 212VA 5 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M12x1,5 sealing area 4-5.5 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M12x1,5 sealing area 4-5.5 mm sealing area EHEDG 4-5 mm SW pressure screw 17 mm
4050366460648
156778
cp 212VA 5 HTS tri
IP69
11
cp 212VA 6 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M12x1,5 sealing area 4-6.5 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M12x1,5 sealing area 4-6.5 mm sealing area EHEDG 5-6 mm SW pressure screw 17 mm
4050366460655
156777
cp 212VA 6 HTS tri
IP69
11
cp 212VA 7 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M12x1,5 sealing area 5-7.5 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M12x1,5 sealing area 5-7.5 mm sealing area EHEDG 6-7 mm SW pressure screw 17 mm
4050366460662
156776
cp 212VA 7 HTS tri
IP69
11
cp 216VA 8 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M16x1,5 sealing area 5.5-7.5 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M16x1,5 sealing area 5.5-7.5 mm sealing area EHEDG 5.5-7.5 mm SW pressure screw 21 mm
4050366460679
156773
cp 216VA 8 HTS tri
IP69
15
cp 216VA 9 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M16x1,5 sealing area 6.5-8.5 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M16x1,5 sealing area 6.5-8.5 mm sealing area EHEDG 6.5-8.5 mm SW pressure screw 21 mm
4050366460686
157405
cp 216VA 9 HTS tri
IP69
15
cp 220VA 9 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M20x1,5 sealing area 6.5-9.5 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M20x1,5 sealing area 6.5-9.5 mm sealing area EHEDG 7.5-9.5 mm SW pressure screw 24 mm
4050366460723
156772
cp 220VA 9 HTS tri
IP69
19
cp 220VA10 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M20x1,5 sealing area 7-10.5 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M20x1,5 sealing area 7-10.5 mm sealing area EHEDG 8-10.5 mm SW pressure screw 24 mm
4050366460693
156771
cp 220VA10 HTS tri
IP69
19
cp 220VA11 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M20x1,5 sealing area 8-11 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M20x1,5 sealing area 8-11 mm sealing area EHEDG 9.5-11 mm SW pressure screw 24 mm
4050366460709
156770
cp 220VA11 HTS tri
IP69
19
cp 220VA12 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M20x1,5 sealing area 10-12.5 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M20x1,5 sealing area 10-12.5 mm sealing area EHEDG 10-12 mm SW pressure screw 24 mm
4050366460716
156769
cp 220VA12 HTS tri
IP69
19
cp 225VA12 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M25x1,5 sealing area 10.5-13 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M25x1,5 sealing area 10.5-13 mm sealing area EHEDG 11-13 mm SW pressure screw 30 mm
4050366460730
156768
cp 225VA12 HTS tri
IP69
24
cp 225VA13 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M25x1,5 sealing area 11-13 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M25x1,5 sealing area 11-13 mm sealing area EHEDG 12-13 mm SW pressure screw 30 mm
4050366460747
156767
cp 225VA13 HTS tri
IP69
24
cp 225VA14 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M25x1,5 sealing area 11-14 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M25x1,5 sealing area 11-14 mm sealing area EHEDG 13-14 mm SW pressure screw 30 mm
4050366460754
156766
cp 225VA14 HTS tri
IP69
24
cp 225VA15 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M25x1,5 sealing area 12-15 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M25x1,5 sealing area 12-15 mm sealing area EHEDG 14-15 mm SW pressure screw 30 mm
4050366460761
155738
cp 225VA15 HTS tri
IP69
24
cp 225VA16 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M25x1,5 sealing area 13-16 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M25x1,5 sealing area 13-16 mm sealing area EHEDG 15-16 mm SW pressure screw 30 mm
4050366460778
156763
cp 225VA16 HTS tri
IP69
24
cp 225VA17 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M25x1,5 sealing area 14-17 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M25x1,5 sealing area 14-17 mm sealing area EHEDG 16-17 mm SW pressure screw 30 mm
4050366460785
156764
cp 225VA17 HTS tri
IP69
24
cp 225VA18 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M25x1,5 sealing area 16-18.5 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M25x1,5 sealing area 16-18.5 mm sealing area EHEDG 17-18 mm SW pressure screw 30 mm
4050366460792
156765
cp 225VA18 HTS tri
IP69
24
cp 232VA18 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M32x1,5 sealing area 15-18.5 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M32x1,5 sealing area 15-18.5 mm sealing area EHEDG 16-18.5 mm SW pressure screw 36 mm
4050366460808
156779
cp 232VA18 HTS tri
IP69
30
cp 232VA19 HTS tri
CLEANplus TRI Hygienic Design cable gland, outer parts stainless steel AISI 316L, inner parts stainless steel AISI 303, M32x1,5 sealing area 16-19.5 mm
CLEANplus TRI Hygienic Design - EMC, made of stainless steel, resistant to cleaning agents and disinfectants, round, smooth surfaces, maximum attenuation values thanks to 360° shield contact via triangular spring, high current-carrying capacity, simple and safe installation, large-area and gentle cable sealing, protection classes IP68 up to 15 bar and IP 69 , connection thread M32x1,5 sealing area 16-19.5 mm sealing area EHEDG 17-19.5 mm SW pressure screw 36 mm
4050366460815
156780
cp 232VA19 HTS tri
IP69
30
Vis komprimert visning (23 produkter)
Order numbercp 225VA12 HTS tri
ShorttextKabelverschraubung-EMV (Elektroinstallation)
Siste endring25.02.2025 10:06:51
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-08-03 Cable gland EMC (electrical installation)

ECLASS 12.0

27-14-08-03 Cable gland EMC (electrical installation)
IP69IP69
M32x1.5M32x1.5
metricmetric
NoNo
NoNo
straightstraight
YesYes
NoNo
NoNo
NoNo
NoNo
YesYes
YesYes